3.1.1 Migrating from CC1310 to CC131xRx or
CC1311P3
The CC1310 RGZ (7mm × 7mm) VQFN variants are pin-to-pin compatible with the
CC131xRx RGZ (7mm × 7mm) VQFN devices. A PCB designed for this package size can
be reused with only the crystal needing to be changed (detailed below): Section 2.3.
The CC1311P3 contains an additional Sub-1GHz +20dBm PA RF path and is not
pin-to-pin compatible with the CC1310 RGZ (7mm × 7mm) VQFN variants: Section 2.2.
Change from a 24MHz to a 48MHz
crystal: Section 2.5.
Double-check if the component
package size for the new reference design used has changed from 0402 to 0201 (or
reuse the existing design if the devices are pin-to-pin compatible): Section 2.4.