SWRA814 May 2024 CC1311P3 , CC1311R3 , CC1312R , CC1312R7 , CC1314R10 , CC1352P , CC1352P7 , CC1352R , CC1354P10 , CC1354R10
Code | Flash Program Memory (kB) | Ultra-Low Leakage SRAM With Parity + Cache (kB) |
---|---|---|
N/A | CC13x0 devices: Refer to Section 2.6 and the device data sheet. | |
1 (referred to as CC13x2R and CC13x2P) |
352 | 80 + 8 |
3 | 352 | 32 + 8 |
7 | 704 | 144 + 8 |
10 | 1024 | 256 + 8 (32kB of additional SRAM is available if parity is disabled) |