DLPU075B october 2018 – april 2023 DLP2010 , DLPC3470 , DLPC3478
Table 3-109 describes the return parameters.
MSB | Byte 1 | LSB | |||||
---|---|---|---|---|---|---|---|
b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
b(7:4) |
Reserved |
b(3:0) | Controller device ID |
The controller device ID are decoded using Table 3-110.
Controller Device ID | Device Number | Application |
---|---|---|
0Fh | DLPC3470 | Embedded (LC) |
0Bh | DLPC3478 | Embedded (LC) |
Unused controller device ID values are reserved.