DLPU075B october 2018 – april 2023 DLP2010 , DLPC3470 , DLPC3478
Parameter Bytes | Description | Byte Order |
---|---|---|
Byte 1 | Sequence Type | |
Byte 2 | Number of Patterns | |
Byte 3 | Illumination Select | |
Byte 4 | Illumination Time (µs) | LSByte |
Byte 5 | Illumination Time (µs) | |
Byte 6 | Illumination Time (µs) | |
Byte 7 | Illumination Time (µs) | MSByte |
Byte 8 | Pre-illumination Dark Time (µs) | LSByte |
Byte 9 | Pre-illumination Dark Time (µs) | |
Byte 10 | Pre-illumination Dark Time (µs) | |
Byte 11 | Pre-illumination Dark Time (µs) | MSByte |
Byte 12 | Post-illumination Dark Time (µs) | LSByte |
Byte 13 | Post-illumination Dark Time (µs) | |
Byte 14 | Post-illumination Dark Time (µs) | |
Byte 15 | Post-illumination Dark Time (µs) | MSByte |
Byte 1 | Sequence Type | ||
---|---|---|---|
0h: 1-bit mono | |||
01h: 1-bit RGB | |||
02h: 8-bit mono | |||
03h: 8-bit RGB | |||
04h: 4-bit mono (supported only in Internal Pattern Mode) | |||
05h: 5-bit mono (supported only in Internal Pattern Mode) | |||
06h: 6-bit mono (supported only in Internal Pattern Mode) | |||
07h-FFh: Reserved |
Byte 2 | Number of Patterns | |||||
---|---|---|---|---|---|---|
Splash: | External: | |||||
Up to 16 for 1-bit patterns | Up to 24 for 1-bit patterns | |||||
Up to 2 for 8-bit patterns | Up to 3 for 8-bit patterns |
Byte 3 | Illumination Select | ||
---|---|---|---|
b(7:3) | Reserved | ||
b(2) | Blue LED | '0': Disable | '1': Enable |
b(1) | Green LED | '0': Disable | '1': Enable |
b(0) | Red LED | '0': Disable | '1': Enable |