DLPU075B october 2018 – april 2023 DLP2010 , DLPC3470 , DLPC3478
Parameter Bytes | Description | |
---|---|---|
Byte 1 | Pattern Mode | |
Byte 2 | Bit Depth | |
Byte 3 | Requested Exposure Time (µs) LSB | |
Byte 4 | Requested Exposure Time (µs) | |
Byte 5 | Requested Exposure Time (µs) | |
Byte 6 | Requested Exposure Time (µs) MSB |
Byte 1 | Pattern Mode | Byte 2 | Bit Depth | ||
---|---|---|---|---|---|
00h: External | 00h: 1-bit mono | ||||
01h: Internal | 01h: 1-bit RGB | ||||
02h: Splash | 02h: 8-bit mono | ||||
03h–FFh: Reserved | 03h: 8-bit RGB | ||||
04h: 4-bit mono (supported only in Internal Pattern Mode) | |||||
05h: 5-bit mono (supported only in Internal Pattern Mode) | |||||
06h: 6-bit mono (supported only in Internal Pattern Mode) | |||||
07-FFh: Reserved |