SBAU436A January   2024  – February 2024

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 EVM Analog Input Options
      1. 2.1.1 Differential SMA Inputs
      2. 2.1.2 Single-Ended SMA Inputs
      3. 2.1.3 Differential Input Pins
    2. 2.2 Power Supplies
    3. 2.3 ADC Connections and Decoupling
    4. 2.4 ADC Input Amplifiers
    5. 2.5 VCOM Buffer
    6. 2.6 Voltage Reference
    7. 2.7 Clock Tree
    8. 2.8 Digital Interfaces
  9. 3Software
    1. 3.1 ADS1278EVM Software Installation
  10. 4Implementation Results
    1. 4.1 Hardware Connections
    2. 4.2 Optional EVM Configuration
    3. 4.3 GUI Settings for ADC Control
    4. 4.4 Time Domain Display
    5. 4.5 Frequency Domain Display
    6. 4.6 Histogram Display
  11. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  12. 6Additional Information
    1. 6.1 Trademarks
  13. 7References
  14. 8Revision History

ADC Connections and Decoupling

The circuit shown in Figure 3-4 shows all connections to the ADS1278 (U1). Each analog power supply connection has a 100nF decoupling capacitor and each power supply has a 10µF decoupling capacitor. These capacitors are physically close to the device and have a good connection to the GND plane. Also, each digital input has a 50Ω series resistor. These resistors smooth the edges of the digital signals so that the signals have minimal overshoot and ringing. Although not strictly required, these components can be included in final designs to improve digital signal integrity.

GUID-20231113-SS0I-CMFZ-XVHQ-1MFXVWQHB0F0-low.svgFigure 2-4 ADS1278 Connections and Decoupling