SLAAED9 November 2023 TAA5412-Q1 , TAC5311-Q1 , TAC5312-Q1 , TAC5411-Q1 , TAC5412-Q1
This register is the MICBIAS diagnostic configuration register 10.
Bit | Field | Type(1) | Reset | Description |
---|---|---|---|---|
7 | PD_MBIAS_SHRT_CKT_ FLT | R/W | 1b | Power down configuration of MICBIAS
during Short Circuit fault 0b = No change when fault occurs 1b = MICBIAS is disabled when fault occurs |
6 | PD_MBIAS_HIGH_CURR _FLT | R/W | 0b | Power down configuration of MICBIAS
during High current fault 0b = No change when fault occurs 1b = MICBIAS is disabled when fault occurs |
5 | PD_MBIAS_LOW_CURR_ FLT | R/W | 0b | Power down configuration of MICBIAS
during Low current fault 0b = No change when fault occurs 1b = MICBIAS is disabled when fault occurs |
4 | PD_MBIAS_OV_FLT | R/W | 0b | Power down configuration of MICBIAS
during high voltage fault 0b = No change when fault occurs 1b = MICBIAS is disabled when fault occurs |
3 | PD_MBIAS_OT_FLT | R/W | 1b | Power down configuration of MICBIAS
during over temperature fault 0b = No change when fault occurs 1b = MICBIAS is disabled when fault occurs |
2 | MAN_RCV_PD_FLT_CHK | R/W | 0b | Manual Recovery (self clear bit) 0b = No effect 1b = Re-check fault status and power up channels again if channels do not have any faults. |
1 | MBIAS_FLT_AUTO_REC_ EN | R/W | 0b | MICBIAS power down on faults Auto-Recovery Enable 0d = Auto-recovery from MICBIAS faults disabled 1d = Auto recovery enabled |
0 | MICBIAS_SHRT_CKT_DE T_DIS | R/W | 0b | MICBIAS Short Circuit fault detect
configuration 0b = enable 1b = disable |