SLAAED9 November 2023 TAA5412-Q1 , TAC5311-Q1 , TAC5312-Q1 , TAC5411-Q1 , TAC5412-Q1
This register is the live interrupt readback register 1.
Bit | Field | Type(1) | Reset | Description |
---|---|---|---|---|
7 | INT_LIVE1 | R | 0b | Channel-1 INP Over Voltage
0b = No INP Over Voltage fault 1b = INP Over Voltage fault has occurred |
6 | INT_LIVE1 | R | 0b | Channel-1 INM Over Voltage
0b = No INM Over Voltage fault 1b = INM Over Voltage fault has occurred |
5 | INT_LIVE1 | R | 0b | Channel-2 INP Over Voltage
0b = No INP Over Voltage fault 1b = INP Over Voltage fault has occurred |
4 | INT_LIVE1 | R | 0b | Channel-2 INM Over
Voltage 0b = No INM Over Voltage fault 1b = INM Over Voltage fault has occurred |
3 | RESERVED | R | 0b | Reserved bit; Write only reset value |
2 | RESERVED | R | 0b | Reserved bit; Write only reset value |
2 | RESERVED | R | 0b | Reserved bit; Write only reset value |
1 | RESERVED | R | 0b | Reserved bit; Write only reset value |
0 | RESERVED | R | 0b |