SLIA097 March   2022 DRV5011 , DRV5011 , DRV5012 , DRV5012 , DRV5013 , DRV5013 , DRV5015 , DRV5015 , DRV5021 , DRV5021 , DRV5023 , DRV5023 , DRV5032 , DRV5032 , DRV5033 , DRV5033 , TMAG5110 , TMAG5110 , TMAG5111 , TMAG5111 , TMAG5123 , TMAG5123 , TMAG5231 , TMAG5231 , TMAG5328 , TMAG5328

 

  1.   Trademarks
  2. 1Introduction
  3. 2Flow Meter Design
    1. 2.1 Mechanical Considerations
    2. 2.2 Magnetic Considerations
      1. 2.2.1 Material
      2. 2.2.2 Geometry
      3. 2.2.3 Magnetic Deign Tools
    3. 2.3 Hall-Effect Sensor Considerations
      1. 2.3.1 Device Sensitivity
      2. 2.3.2 Unipolar Switch
      3. 2.3.3 Omnipolar Switch
      4. 2.3.4 1D Latch
      5. 2.3.5 2D Integrated Latch
      6. 2.3.6 Bandwidth
      7. 2.3.7 Package
      8. 2.3.8 Power Consumption
  4. 3Flow Meter Development
    1. 3.1 3D-Print Recommendations
    2. 3.2 Flow Meter Assembly Considerations
    3. 3.3 Flow Meter Assembly Guide
      1. 3.3.1 Shaft Installation
      2. 3.3.2 Bearing Installation
      3. 3.3.3 Magnet Installation
      4. 3.3.4 Impeller Installation
      5. 3.3.5 O-ring Installation
      6. 3.3.6 Flow Meter Top Installation
      7. 3.3.7 PCB Mounting
      8. 3.3.8 Cover Installation
  5. 4Flow Meter Evaluation
    1. 4.1 Flow Meter Testing
  6. 5Error Sources
    1. 5.1 Mechanical Error
    2. 5.2 Sampling Error
    3. 5.3 Magnetic Error
  7. 6Flow Meter PCB
    1. 6.1 PCB Schematic
    2. 6.2 PCB Layout
  8. 7Bill of Materials (BOM)
  9. 8References

Unipolar Switch

Unipolar switches are the most simple Hall-effect device available, with sensing capability in one direction, either the North or South pole of a magnet, for BOP and BRP. When using sensors that have a unidirectional sensing direction, proper magnet orientation is required for B-field sensing. Common magnet implementations for Hall-effect switches include alternating North or South orientation magnets, or single orientation magnets spaced far enough apart to allow the B-field to fall below the BRP threshold between magnets. In digital Hall-effect devices, BOP and BRP dictate the switching thresholds for the device. For a Hall-effect switch, this characteristic makes the output duty cycle dependent on the magnetic threshold levels and magnet movement. Generally, more care must be taken to implement Hall-effect switches into a flow meter design compared to latches. However, switches can be used with various magnet implementations, further adding to flexibility in terms of flow meter mechanical design. Figure 2-3 displays the unipolar switch operation.

Figure 2-3 Unipolar Switch Operation