SLUU070A December   2001  – June 2021 TPS62100 , TPS62101 , TPS62102 , TPS62103

 

  1.   Trademarks
  2. 1Features
  3. 2Description
  4. 3Feedback Considerations
    1. 3.1 Error Amplifier
    2. 3.2 Open-Loop Small Signal AC Model
      1. 3.2.1 Open-Loop Small Signal AC Model
  5. 4Operating Instructions
    1. 4.1 Connect a DC Power Supply to Terminal TB1
    2. 4.2 Connect the Load to TB2
    3. 4.3 Place a Jumper on CB2
      1. 4.3.1 Placing a Jumper on CB1 is Optional
    4. 4.4 Turn on the Electronic Load
    5. 4.5 Turn on the Input Power Supply
    6. 4.6 Shut Down the Converter
  6. 5Evaluation Module Layouts
  7. 6Evalulation Module Components
  8. 7References
  9. 8Revision History

Error Amplifier

The error amplifier in this chip has a significant impact on what can be done with the feedback loop. To get a realistic model, assume that the error amplifier has 80 dB (dc) gain, with a 2-MHz GBWP. This may be a bit conservative, but ensures a stable loop if designed with these constraints.