SLUU070A December   2001  – June 2021 TPS62100 , TPS62101 , TPS62102 , TPS62103

 

  1.   Trademarks
  2. 1Features
  3. 2Description
  4. 3Feedback Considerations
    1. 3.1 Error Amplifier
    2. 3.2 Open-Loop Small Signal AC Model
      1. 3.2.1 Open-Loop Small Signal AC Model
  5. 4Operating Instructions
    1. 4.1 Connect a DC Power Supply to Terminal TB1
    2. 4.2 Connect the Load to TB2
    3. 4.3 Place a Jumper on CB2
      1. 4.3.1 Placing a Jumper on CB1 is Optional
    4. 4.4 Turn on the Electronic Load
    5. 4.5 Turn on the Input Power Supply
    6. 4.6 Shut Down the Converter
  6. 5Evaluation Module Layouts
  7. 6Evalulation Module Components
  8. 7References
  9. 8Revision History

Connect a DC Power Supply to Terminal TB1

The power supply should be capable of supplying up to 10 V at 0.5 A. The power supply should be set to its minimum output voltage level and current limited to 0.5 A.