SLUUCN1C June 2022 – December 2022 UCC28C50 , UCC28C50-Q1 , UCC28C51 , UCC28C51-Q1 , UCC28C52 , UCC28C52-Q1 , UCC28C53 , UCC28C53-Q1 , UCC28C54 , UCC28C54-Q1 , UCC28C55 , UCC28C55-Q1 , UCC28C56H , UCC28C56H-Q1 , UCC28C56L , UCC28C56L-Q1 , UCC28C57H , UCC28C57H-Q1 , UCC28C57L , UCC28C57L-Q1 , UCC28C58 , UCC28C58-Q1 , UCC28C59 , UCC28C59-Q1
The UCC28C56EVM-066 is a highly efficient primary-side controlled (using an AUX winding) flyback auxiliary power supply for EV/HEV automotive power trains. The design provides 15.2-VTYP, 40-W output for 800-V battery systems. It will deliver 40 W over the input voltage range from 125 V to 1000 V. The exact output voltage is load dependent. From 40-V to 125-V input the design will supply 20 W. The EVM utilizes a 1700-V silicon-carbide (SiC) MOSFET, making it ideal for 800-V battery systems.
The EVM is a 4-layer board with the top and bottom layers dedicated to signal and power routing. The two inner layers are used only to route test points. In effect, this is a low-cost two-layer PCB. The controller and it's associated power components are tightly compacted into a 50 mm x 86 mm area, highlighted by the white rectangle show on the top silkscreen. Note, C1 is not included with the critical components because it's considered to be part of the general VIN bypass capacitors in the system.
Every effort was made to use automotive qualified components. An automotive qualified 1700-V SiC MOSFET is listed in the BOM. The flyback transformer should be automotive qualified with consultation from the given transformer manufacturer.
Figure 2-1 UCC28C56EVM-066, HVP066A, Top
View
Figure 2-2 UCC28C56EVM-066, HVP066A,
Bottom View