SLVA505A February 2012 – July 2024 DRV8800 , DRV8801 , DRV8802 , DRV8803 , DRV8804 , DRV8805 , DRV8806 , DRV8811 , DRV8812 , DRV8813 , DRV8814 , DRV8818 , DRV8821 , DRV8823 , DRV8824 , DRV8828 , DRV8829 , DRV8830 , DRV8832 , DRV8832-Q1 , DRV8833 , DRV8834 , DRV8835 , DRV8836 , DRV8837 , DRV8840 , DRV8841 , DRV8842 , DRV8843 , DRV8844 , DRV8870 , DRV8871 , DRV8872
The electrical characteristics tables include specifications showing the maximum current delivered from the motor driver. The first is RDS(ON):
| MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| H-BRIDGE FETS | ||||||
| RDS(ON) | HS FET ON-resistance | VM = 5 V, IO = 500 mA, TJ = 25°C | 200 | mΩ | ||
| VM = 5 V, IO = 500 mA, TJ = 85°C | 325 | |||||
| VM = 2.7 V, IO = 500 mA, TJ = 25°C | 250 | |||||
| VM = 2.7 V, IO = 500 mA, TJ = 85°C | 350 | |||||
| LS FET ON-resistance | VM = 5 V, IO = 500 mA, TJ = 25°C | 160 | mΩ | |||
| VM = 5 V, IO = 500 mA, TJ = 85°C | 275 | |||||
| VM = 2.7 V, IO = 500 mA, TJ = 25°C | 200 | |||||
| VM = 2.7 V, IO = 500 mA, TJ = 85°C | 300 | |||||
In this case, the RDS(ON) is specified separately for high-side and low-side FETs, at several power-supply voltages and temperatures. This data is used to estimate the power dissipation inside the device, applying Ohm's law as described in Section 1.1.
The electrical characteristics tables also include information on the OCP and overtemperature shutdown circuits:
| MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| PROTECTION CIRCUITS | ||||||
| IOCP | OCP trip level | 2 | 3.3 | A | ||
| tDEG | OCP deglitch time | 2.25 | µs | |||
| tOCP | OCP period | 1.35 | ms | |||
| tTSD | Thermal shutdown temperature | Die temperature | 150 | 160 | 180 | °C |
The OCP trip level (IOCP), the maximum amount of current that the device can drive without activating the OCP circuit, is illustrated here. The OCP deglitch time is also listed. If the resulting output current remains above IOCP for at least tDEG, then OCP is activated.
This device does automatic re-try in the event of OCP, the device can re-enable the outputs after some period of time. This time is listed here as tOCP, the OCP period.
The overtemperature shutdown temperature (referred to as thermal hysteresis in some data sheets) is also listed in this table. The device shuts down if the temperature, as measured on the die, is exceeded. Typically, the device automatically re-enables the device when the temperature falls to a safe level, 10-40°C below the threshold.