SLVAF64A July 2021 – November 2022 TPS62800 , TPS62801 , TPS62802 , TPS62806 , TPS62807 , TPS62808 , TPS62864 , TPS62865 , TPS62866 , TPS62867 , TPS62868 , TPS62869 , TPSM82810 , TPSM82813 , TPSM82816 , TPSM82864A , TPSM82866A , TPSM8287A06 , TPSM8287A10 , TPSM8287A15
Table 6-1 includes the summary of the described ICs and the preferred solutions to achieve the pin's secondary function. Achieving this second function is not required in some applications.
Device | Preferred Solution |
---|---|
TPS62864/6 and TPS62868/9 (VSET/VID) | GPIO driving to achieve VID function (see Section 3): VSET/VID = LOW → HIGH |
TPS62800/1/2/6/7/8 (VSEL/MODE) | GPIO driving to achieve MODE function (see Section 4): VSEL/MODE = LOW → HIGH |
TPS62865/7 (VSET/MODE) | VSET/MODE = HIGH to achieve forced PWM Use FB resistor divider (see Section 5) |
TPSM82864/6A (VSET/MODE) | VSET/MODE = HIGH to achieve forced PWM Use FB resistor divider (see Section 5) |
TPS62901/2/3 (MODE/S-CONF) | MODE/S-CONF = HIGH to achieve forced PWM Use FB resistor divider (same implementation as section Section 5) |
Looking at the TI portfolio, the use of Multi-function Pins is not limited to the selection of the operationg mode (PFM/PWM or forced PWM), but it has been used for a wide variety of features.
Table 6-2 reports some of the other TI Buck Converters with Multi-function Pins.
Device | Multi-function Pins |
---|---|
TPS62810/1/2/3/6-Q1 |
|
TPSM82810/3 |
|
TPS62912/3 |
|