SLVAFI8 February   2023 TLC6C5748-Q1

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2Design Considerations for Low EMI
    1. 2.1 Design Considerations Overview
    2. 2.2 Considerations in Detail
      1. 2.2.1 Top-Level Architecture
      2. 2.2.2 High Frequency Signals
        1. 2.2.2.1  Original Setup
        2. 2.2.2.2  3.3 V I/O Voltage Instead of 5 V
        3. 2.2.2.3  Use Independent OSC for GSCLK With Spread Spectrum
        4. 2.2.2.4  Without Using Buffer on GSCLK
        5. 2.2.2.5  Using Snubber on GSCLK
        6. 2.2.2.6  Lower the Signal Frequency
        7. 2.2.2.7  Placement and PCB layout
        8. 2.2.2.8  ESD Enhancement
        9. 2.2.2.9  Demo and Test Results
        10. 2.2.2.10 Bench Test Results
  5. 3Summary
  6. 4References

3.3 V I/O Voltage Instead of 5 V

Although TLC6C5748-Q1 is compatible with either 3.3 V or 5 V I/O voltage on the interface (LAT, SIN, SCLK, GSCLK), 3.3V I/O voltage leads to lower energy in full frequency range. #FIG_TW3_BKL_FWB shows the 3.3 V I/O test results.

GUID-2E6DC2F7-31CD-435B-9442-B5958D76C049-low.jpg Figure 2-4 Test Results of Using 3.3 V IO Voltage Setup(Vertical Direction) from 45 MHz to 439 MHz