Home Power management LED drivers Automotive LED drivers

TLC6C5748-Q1

ACTIVE

48-channel, 16-bit, PWM LED driver with internal current settings

TLC6C5748-Q1

ACTIVE

Product details

Number of channels 48 Topology Current Sink Rating Automotive TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125 Vin (min) (V) 3 Vin (max) (V) 5.5 Vout (min) (V) 3 Vout (max) (V) 5.5 Iout (max) (A) 1.531 Iq (typ) (mA) 15 Features LED Open Detection, LED Shorted Detection, Local dimming, PWM Dimming, Precision Dimming Control, Thermal shutdown
Number of channels 48 Topology Current Sink Rating Automotive TI functional safety category Functional Safety-Capable Operating temperature range (°C) -40 to 125 Vin (min) (V) 3 Vin (max) (V) 5.5 Vout (min) (V) 3 Vout (max) (V) 5.5 Iout (max) (A) 1.531 Iq (typ) (mA) 15 Features LED Open Detection, LED Shorted Detection, Local dimming, PWM Dimming, Precision Dimming Control, Thermal shutdown
HTSSOP (DCA) 56 113.4 mm² 14 x 8.1
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature
  • 48 constant current sink output channels
  • Sink current capability with maximum MC, DC, and BC data:
    • 23.9 mA (VCC ≤ 3.6 V, MC = 5)
    • 31.9 mA (VCC > 3.6 V, MC = 7)
  • Grayscale (GS) control:
    • 16-bit (65, 536 steps) with enhanced spectrum or conventional PWM
  • Maximum Current (MC) control:
    • 3 bits (8 steps) with a 3-mA to 30-mA range
    • 3 MC sets for each color group
  • Dot Correction (DC) control:
    • 7 bits (128 steps) with a 26.2% to 100% range
  • Global brightness control (BC):
    • 7 bits (128 steps) with a 10% to 100% range
    • 3 BC sets for each color group
  • LED power-supply voltage: up to 10 V
  • VCC: 3.0 V to 5.5 V
  • Constant-current accuracy:
    • Channel-to-channel: ±2% (typ), ±5% (max)
    • Device-to-device: ±2% (typ), ±4% (max)
  • Data transfer rate: 25 MHz
  • Grayscale control clock: 33 MHz
  • Auto display repeat
  • Display timing reset
  • Auto data refresh (GS and DC only)
  • LED Open Detection (LOD)
  • LED Short Detection (LSD)
  • UVLO sets default data
  • Delay switching to prevent inrush current
  • Operating temperature: –40°C to +125°C
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature
  • 48 constant current sink output channels
  • Sink current capability with maximum MC, DC, and BC data:
    • 23.9 mA (VCC ≤ 3.6 V, MC = 5)
    • 31.9 mA (VCC > 3.6 V, MC = 7)
  • Grayscale (GS) control:
    • 16-bit (65, 536 steps) with enhanced spectrum or conventional PWM
  • Maximum Current (MC) control:
    • 3 bits (8 steps) with a 3-mA to 30-mA range
    • 3 MC sets for each color group
  • Dot Correction (DC) control:
    • 7 bits (128 steps) with a 26.2% to 100% range
  • Global brightness control (BC):
    • 7 bits (128 steps) with a 10% to 100% range
    • 3 BC sets for each color group
  • LED power-supply voltage: up to 10 V
  • VCC: 3.0 V to 5.5 V
  • Constant-current accuracy:
    • Channel-to-channel: ±2% (typ), ±5% (max)
    • Device-to-device: ±2% (typ), ±4% (max)
  • Data transfer rate: 25 MHz
  • Grayscale control clock: 33 MHz
  • Auto display repeat
  • Display timing reset
  • Auto data refresh (GS and DC only)
  • LED Open Detection (LOD)
  • LED Short Detection (LSD)
  • UVLO sets default data
  • Delay switching to prevent inrush current
  • Operating temperature: –40°C to +125°C

The TLC6C5748-Q1 is a 48-channel, constant-current sink driver. Each channel has an individually-adjustable, pulse width modulation (PWM), grayscale (GS) brightness control with 65,536 steps and 128 steps of constant-current dot correction (DC). DC adjusts brightness deviation between channels. All channels have a 128-step global brightness control (BC). BC adjusts brightness deviation between the R, G, B color group. The eight-step maximum current control (MC) selects the maximum output current range for all channels of each color group. GS, DC, BC, and MC data are accessible with a serial interface port.

The TLC6C5748-Q1 has three error flags: LED open detection (LOD), LED short detection (LSD) and thermal shutdown (TSD). The error detection results can be read with a serial interface port.

The TLC6C5748-Q1 is a 48-channel, constant-current sink driver. Each channel has an individually-adjustable, pulse width modulation (PWM), grayscale (GS) brightness control with 65,536 steps and 128 steps of constant-current dot correction (DC). DC adjusts brightness deviation between channels. All channels have a 128-step global brightness control (BC). BC adjusts brightness deviation between the R, G, B color group. The eight-step maximum current control (MC) selects the maximum output current range for all channels of each color group. GS, DC, BC, and MC data are accessible with a serial interface port.

The TLC6C5748-Q1 has three error flags: LED open detection (LOD), LED short detection (LSD) and thermal shutdown (TSD). The error detection results can be read with a serial interface port.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TLC6C5724-Q1 ACTIVE Automotive 24 channel Full diagnostics constant current RGB LED driver TLC6C5748-Q1 is 48 channel while TLC6C5724-Q1 is 24 channel

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TLC6C5748-Q1 48-Channel, 16-bit, PWM LED Driver with Internal Current Settings datasheet (Rev. A) PDF | HTML 18 Dec 2020
White paper How to Design System Level Functional Safety for Automotive Displays PDF | HTML 16 May 2024
Application brief TLC6C5748-Q1 16-Bit Data Format Example PDF | HTML 05 Feb 2024
Application note Low EMI Design Considerations for TLC6C5748-Q1 PDF | HTML 10 Feb 2023
Functional safety information TLC6C5748-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 15 Jul 2022
EVM User's guide TLC6C5748EVM User's Guide PDF | HTML 26 Oct 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLC6C5748EVM — TLC6C5748-Q1 48-channel, 16-bit, PWM LED driver with internal current settings evaluation module

The TLC6C5748EVM helps users to evaluate the characteristics, operation, and use of the TLC6C5748-Q1 device, a 48-channel, 16-bit, PWM LED driver with internal current settings mainly designed for automotive local dimming backlight. Each channel has an individually adjustable, pulse width (...)
User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HTSSOP (DCA) 56 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos