SLVU179B
October 2006 – February 2022
TPS51117
Trademarks
1
Introduction
1.1
Description
1.2
Features
1.3
Operating Specification
1.4
Schematic
2
Test Setup
2.1
Test Equipment
2.2
Test Points
2.3
Recommended Test Setup
2.4
Standard Test Procedures
2.4.1
Line/Load Regulation
2.4.2
Output Ripple Measurement
3
Performance Data and Typical Characteristic Curves
4
Board Layout Using TPS51117RGY (QFN 14)
5
List of Materials
6
Revision History
2.4.2
Output Ripple Measurement
Ensure the load is set to constant current mode and set to 0 A
DC
.
Make sure the switch SW 1 is in the “OFF” position.
Turn on V
BAT
supply, increase to 12 V, and use DMM1 to measure the voltage.
Turn on the 5.0-V bias supply, increase to 5 V, and use DMM2 to measure the voltage.
Set the load to 10 A
DC
.
Attach an oscilloscope probe to TP16 and ground to TP15.
Set the oscilloscope as follows:
Horizontal sweep: 2 μs/div
Trigger mode: auto, falling edge
Channel should be set to AC coupled, bandwidth 20 Mhz
Measurement should be similar to
Figure 3-5
.
Figure 2-2
Tip and Barrel Measurement for V
OUT
Ripple