SLVU179B October 2006 – February 2022 TPS51117
Voltage Source: Two power supplies are needed, one capable of supplying 21 VDC at 5 A connected at J1 and J2, the other 5 V at 1 A connected at J3 and J4. The minimum recommended wire size is AWG #16 with the total length of wire less than four feet (2-feet input, 2-feet return) to connect the TPS51117 EVM board.
Loads: One electronic load is needed that should be capable of sinking 10 A at 1 V to test specified output and 16 A maximum to test current limit. The minimum recommended wire size is AWG #16 with the total length of wire less than four feet (2-feet input, 2-feet return) to connect the TPS51117 EVM board at J5 and J6.
Meters: Three digital multi-meters are required.
Oscilloscope: A minimum 50-MHz digital oscilloscope with one voltage probe is required.