SLVU570A September   2011  – May 2021 TPS652510

 

  1.   Trademarks
  2. 1Background and EVM Limitations
  3. 2Power-up Procedure
  4. 3TPS652510EVM Schematic
  5. 4EVM Layout
  6. 5Bench Test Setup Conditions
    1. 5.1 Headers Description
    2. 5.2 Test Points and Placement
  7. 6Revision History

Test Points and Placement

Buck converter outputs are white and have a label for easy location. Close to any of these test points there are black ground test points to allow for DVM measurement or to use a metal exposed scope probe to reduce common mode noise measurements. All test points are described in the following table:

Test PointNameSignalCOLORComment
TP1GNDGNDBlack
TP2GNDGNDBlack
TP3GNDGNDBlack
TP4VinVinBlack
TP5GNDGNDBlack
TP6GNDGNDBlack
TP7GNDGNDBlack
TP14Vout1Output voltage Buck1Not fitted
TP14aInjection Point gain-phase measurement buck1Not fittedNormally not used
TP17Vout1Output voltage Buck2Not fitted
TP17aInjection Point gain-phase measurement buck2Not fittedNormally not used
TP37Vout1Output voltage Buck3Not fitted
TP37aInjection Point gain-phase measurement buck3Not fittedNormally not used
Table 5-1 Bill of Materials(1)
Count RefDes Value Description Size
1 C1 22 µF CAP CERAMIC 22UF 25V X5R 1210 1812
11 C2, C3, C9, C11, C14a, C17b, C20, C22, C23, C37a, C40 4.7 nF CAP 4700PF 50V CERAMIC X7R 0603 0603
1 C8a 10 nF 0603
3 C3a, C8, C23a DNI CAP 10000PF 50V CERAMIC X7R 0603 0603
3 C12, C19, C39 47 nF CAP 47000PF 25V CERM X7R 0603 0603
3 C13, C18, C38 10 µF CAP CERAMIC 10UF 25V X5R 1206 1206
1 C14 68 µF CAP CERAMIC 22UF 25V X5R 1210 1210
1 C17 47 µF CAP CERAMIC 22UF 25V X5R 1210 1210
1 C37 22 µF CAP CERAMIC 22UF 25V X5R 1210 1210
5 C28, C30, C31, C32, C33 10 µF CAP CER 10UF 10V X7R 0805 0805
1 C29 4.7 µF CAP CER 4.7UF 10V X5R 0603 0603
1 J1,'J2,'J3,'J6 ED55/2DS TERMINAL BLOCK 3.5MM 2POS PCB TB_2X3.5MM
2 J4 ED55/3DS TERMINAL BLOCK 3.5MM 2POS PCB TB_3X3.5MM
6 JP3, JP5, JP11, JP20, JP25, JP34 CONN HEADER 50POS .100" SGL GOLD JMP0.3
3 JP26, JP27, JP35 1 CONN HEADER 50POS .100" SGL GOLD JMP0.2
3 L1, L2, L3 4.7 µH Magnetic‐Core Inductor IND_RLF7030
2 R1, R21 120 K RES 120K OHM 1/10W 5% 0603 SMD 0603
1 R2 10 K RES 10K OHM 1/10W 5% 0603 SMD 0603
3 R3, R8, R23 20 K RES 20K OHM 1/10W 5% 0603 SMD 0603
1 R6 383 K RES 383K OHM 1/10W 1% 0603 SMD 0603
4 R10, R26, R27, R35 100 K RES 100K OHM 1/10W 5% 0603 SMD 0603
4 R14, R17, R20, R37 0 RES 0.0 OHM 1/10W 5% 0603 SMD 0603
3 R14a, R17a, R37a 40.2 K RES 40.2K OHM 1/10W 1% 0603 SMD 0603
1 R14b 80.6 K RES 80.6K OHM 1/10W 1% 0603 SMD 0603
1 R17b 32.4 K RES 32.4K OHM 1/10W 1% 0603 SMD 0603
1 R37b 12.7 k RES 12.7K OHM 1/10W 1% 0603 SMD 0603
6 TP1, TP2, TP3, TP5, TP6, TP7 Glass Beaded Test Point TEST POINT 0.052
1 TP4 STD Glass Beaded Test Point TEST POINT 0.052
1 TP14 STD Test Point, O.032 Hole TP‐032
1 TP14a STD Test Point, O.032 Hole TP‐032
1 TP17 STD Test Point, O.032 Hole TP‐032
1 TP17a Test Point, O.032 Hole TP‐032
4 TP30, TP31, TP32, TP33 STD Glass Beaded Test Point TEST POINT 0.052
1 TP37 STD Test Point, O.032 Hole TP‐032
1 TP37a Test Point, O.032 Hole TP‐032
1 U1 TPS652510 QFN‐40
Items with gray backgrounds are optional/not needed for a reference design.