SLVU570A September   2011  – May 2021 TPS652510

 

  1.   Trademarks
  2. 1Background and EVM Limitations
  3. 2Power-up Procedure
  4. 3TPS652510EVM Schematic
  5. 4EVM Layout
  6. 5Bench Test Setup Conditions
    1. 5.1 Headers Description
    2. 5.2 Test Points and Placement
  7. 6Revision History

Power-up Procedure

  1. Define which converters are to be enabled or disabled by connecting jumpers to JP3, JP11 and JP20 accordingly, or to wiring external drive signals to the ENx headers.
  2. If PGOOD signal is required connect JP27 or wire the PGOOD pin to a pull-up supply
  3. Connect loads to the output connectors.
  4. Apply a DC voltage to header J3. Polarity is marked on the silk-screen.
  5. Converters will start according to the setting on JP3, JP11 and JP20. Check the outputs