SLVU570A September   2011  – May 2021 TPS652510

 

  1.   Trademarks
  2. 1Background and EVM Limitations
  3. 2Power-up Procedure
  4. 3TPS652510EVM Schematic
  5. 4EVM Layout
  6. 5Bench Test Setup Conditions
    1. 5.1 Headers Description
    2. 5.2 Test Points and Placement
  7. 6Revision History

TPS652510EVM Schematic

The resistor and capacitor values have been chosen according to the guidelines presented on the TPS652510 spec that will be available at

http://focus.ti.com/docs/prod/folders/print/TPS652510.html

Note that for the purpose of gains-phase measurements R14, R17 and R37 (zero ohm on the EVM) need to be replaced by suitable low value resistors as per the network analyzer setup required. Test points connections are provided on either end of the resistors to allow for easy measurement.

GUID-BB426B4D-F7D8-450A-AFC0-B1F3F4140314-low.pngFigure 3-1 TPS652510EVM Schematic
GUID-100FC51E-8876-4BA5-841B-0623A2F72FA0-low.pngFigure 3-2 Composite Layer