SLVUCH7A september   2022  – june 2023 TPS25990

 

  1.   1
  2.   TPS25990EVM: Evaluation Module for TPS25990 eFuse
  3.   Trademarks
  4. 1Introduction
    1. 1.1 EVM Features
    2. 1.2 EVM Applications
  5. 2Description
  6. 3Schematic
  7. 4General Configurations
    1. 4.1 Physical Access
    2. 4.2 Test Equipment and Setup
      1. 4.2.1 Power supplies
      2. 4.2.2 Meters
      3. 4.2.3 Oscilloscope
      4. 4.2.4 USB-to-GPIO Interface Adapter
      5. 4.2.5 Loads
  8. 5Test Setup and Procedures
    1. 5.1  Hot Plug
    2. 5.2  Start-up with Enable
    3. 5.3  Current Limit Based Start-up Behavior
    4. 5.4  Power Up into Short
    5. 5.5  Overvoltage Lockout
    6. 5.6  Transient Overload Performance
    7. 5.7  Overcurrent Event
    8. 5.8  Provision to Apply Load Transient and Overcurrent Event Using an Onboard Switching Circuit
    9. 5.9  Output Hot Short
    10. 5.10 Quick Output Discharge (QOD)
    11. 5.11 Thermal Performance of TPS25990EVM
  9. 6Using the TPS25990EVM-GUI
    1. 6.1 Access the TPS25990EVM-GUI
    2. 6.2 Introduction to the TPS25990EVM-GUI
    3. 6.3 Establishing Communication Between the EVM and GUI
    4. 6.4 Quick Info
    5. 6.5 Configuration
    6. 6.6 Telemetry
    7. 6.7 Blackbox
    8. 6.8 Register Map Page
  10. 7EVAL Board Assembly Drawings and Layout Guidelines
    1. 7.1 PCB Drawings
  11. 8Bill Of Materials (BOM)
  12. 9Revision History

Schematic

Figure 3-1 illustrates the EVM schematic.

GUID-20230331-SS0I-L6L1-8SLT-J0LJ9P8NGRPH-low.svgGUID-20230331-SS0I-5M2F-H30J-N3RQNW55HZL1-low.svgFigure 3-1 TPS25990EVM eFuse Evaluation Board Schematic
Note:
  • To evaluate the performance of TPS25990 at lower currents (< 50 A), RZ5, RZ6, RZ7, RZ8, & RZ9 resistors need to be depopulated, and R39 & R40 resistors must be populated to disable the secondary eFuse (TPS25985).
  • The ground connections for the various components around the TPS25990 & TPS25985 must be wired directly to each other and the GND pins of respective eFuses. This must be followed by connecting them to the system ground at one point, as implemented using RZ1 and RZ4 resistors in the EVM schematic. Do not connect the various component grounds through the high current system ground line.