SLVUCL3 December   2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Cautions and Warnings
  4. 2Introduction
  5. 3Quick Start Guide
  6. 4Hardware and Software Overview
    1. 4.1 Hardware Connections Overview – DRV8317HEVM + LAUNCHXL-F280049C
    2. 4.2 Connection Details
    3. 4.3 LED Lights
    4. 4.4 DRV8317HEVM Configurability – Jumpers and Resistors
      1. 4.4.1 DRV8317H Compatibility
      2. 4.4.2 DRV8317S Compatibility
      3. 4.4.3 MCU Power Options
      4. 4.4.4 Interfacing DRV8317HEVM and LAUNCHXL-F280049C LaunchPad
  7. 5Hardware Setup
  8. 6Firmware and GUI Application
    1. 6.1 C2000 InstaSPIN Universal GUI
    2. 6.2 Motor Identification
    3. 6.3 Sensorless-FOC Commutation
    4. 6.4 Torque Control, Speed Control, and Advanced Modulation Techniques
    5. 6.5 SPI Communication (DRV8317S only)
  9. 7Schematics
    1. 7.1 Main Supply
    2. 7.2 DRV8317H/S
    3. 7.3 3.3V Buck Regulator and VREF
    4. 7.4 26
    5. 7.5 LaunchPad Connections
    6. 7.6 Connectors & Interface
    7. 7.7 Status LEDs, Voltage Sense, and Protection
  10. 8Revision History

Torque Control, Speed Control, and Advanced Modulation Techniques

To implement more advanced modulation techniques such as torque control, speed control, and algorithms such as MTPA, Field-weakening, and PowerWarp (EPL) using the DRV8317HEVM InstaSPIN Universal GUI, please consult the MotorControl SDK InstaSPIN Lab Guide found in MotorControl SDK.

This document contains detailed lab overviews of how to implement each advanced modulation technique when using sensorless FOC to spin the BLDC motor in Code Composer Studio. In order to use the project with the GUI, the user must build and compile the project in CCS, and import the .out binary file for that project into the GUI properties through GUI Composer. More information can be found in the README when the GUI is first opened.