SLVUCL3 December   2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Cautions and Warnings
  4. 2Introduction
  5. 3Quick Start Guide
  6. 4Hardware and Software Overview
    1. 4.1 Hardware Connections Overview – DRV8317HEVM + LAUNCHXL-F280049C
    2. 4.2 Connection Details
    3. 4.3 LED Lights
    4. 4.4 DRV8317HEVM Configurability – Jumpers and Resistors
      1. 4.4.1 DRV8317H Compatibility
      2. 4.4.2 DRV8317S Compatibility
      3. 4.4.3 MCU Power Options
      4. 4.4.4 Interfacing DRV8317HEVM and LAUNCHXL-F280049C LaunchPad
  7. 5Hardware Setup
  8. 6Firmware and GUI Application
    1. 6.1 C2000 InstaSPIN Universal GUI
    2. 6.2 Motor Identification
    3. 6.3 Sensorless-FOC Commutation
    4. 6.4 Torque Control, Speed Control, and Advanced Modulation Techniques
    5. 6.5 SPI Communication (DRV8317S only)
  9. 7Schematics
    1. 7.1 Main Supply
    2. 7.2 DRV8317H/S
    3. 7.3 3.3V Buck Regulator and VREF
    4. 7.4 26
    5. 7.5 LaunchPad Connections
    6. 7.6 Connectors & Interface
    7. 7.7 Status LEDs, Voltage Sense, and Protection
  10. 8Revision History

DRV8317S Compatibility

The DRV8317HEVM is compatible with the DRV8317S (SPI variant) to spin a 3-phase Brushless-DC motor. The DRV8317S replaces the hardware settings (MODE, SLEW, and GAIN) with 4 SPI signals: SDI, SDO, SCLK, and nSCS.

When using the DRV8317S, the DRV8317S variant IC needs to be soldered onto U1 in place of the DRV8317H, and resistors R9, R10, R11, and R12 must be populated with 0-ohm resistors. Additionally, the jumpers must be removed from J8, J9, and J10. This properly connects the SPI signals to the correct pins on the device.