SLVUCO6 june   2023 TPSI2072-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4.   General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
  5. 1Introduction
    1. 1.1 Features
    2. 1.2 Applications
    3. 1.3 Description
  6. 2Connection Descriptions
  7. 3Test Equipment
  8. 4Recommended Test Setup
    1. 4.1 Waveforms
    2. 4.2 VS1_ADC and VS2_ADC Voltage Dividers
  9. 5Schematic
  10. 6PCB Layout
  11. 7Interlayer Stitching Capacitor
    1. 7.1 Interlayer Stiching Capacitors & EMI Performance Improvements
    2. 7.2 VS1_ADC and VS2_ADC Voltage Dividers
  12. 8Bill of Materials
  13. 9Revision History

Bill of Materials

Designator

Quantity

Value

Description

PackageReference

PartNumber

Manufacturer

!PCB

1

Printed Circuit Board

PSIL220

Any

C1

1

0.1uF

CAP, CERM, 0.1 uF, 25 V, +/- 10%, X7R, 0402

0402

GRM155R71E104KE14D

MuRata

C2

1

0.1uF

CAP, CERM, 0.1 uF, 25 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603

0603

CGA3E2X7R1E104K080AA

TDK

C3

1

0.1uF

CAP, CERM, 0.1 uF, 25 V, +/- 10%, X7R, 0603

0603

C0603C104K3RACTU

Kemet

FID1, FID2, FID3

3

Fiducial mark. There is nothing to buy or mount.

N/A

N/A

N/A

H1, H2, H3, H4

4

Bumpon, Cylindrical, 0.312 X 0.200, Black

Black Bumpon

SJ61A1

3M

J1, J2, J3, J10

4

Terminal Block, 5.08 mm, 2x1, Brass, TH

2x1 5.08 mm Terminal Block

ED120/2DS

On-Shore Technology

J4, J6, J8

3

Banana Jack Insul Nylon Red, TH

Banana Jack Insul Nylon Red, TH

108-0902-001

Cinch Connectivity

J5

1

Banana Jack Insul Nylon Black, TH

Banana Jack Insul Nylon Black, TH

108-0903-001

Cinch Connectivity

J7, J9

2

Header, 2.54mm, 3x1, Tin, TH

Header, 2.54mm, 3x1, TH

68001-403HLF

FCI

J11

1

Header, 2.54 mm, 2x1, Gold, TH

Header, 2.54mm, 2x1, TH

61300211121

Wurth Elektronik

K1

1

Automotive Isolated Switch with 2-mA Avalanche Rating

SOIC11

TPSI2072QDWQRQ1

Texas Instruments

R1, R2

2

29.4k

RC0603FR-0729K4L

Yageo

R3, R4, R5, R6, R7, R8, R9, R10, R12, R13, R14, R15, R17, R18

14

200KΩ

RQ732B 1206 200KΩ 0.4W 10ppm/°C 0.1% 200V

RQ73C2B200KBTD

TE

R11, R16

2

0

RES, 0, 5%, 0.25 W, 1206

1206

RC1206JR-070RL

Yageo America

R19, R20

2

0

RES, 0, 5%, 0.125 W, 0805

0805

MCR10EZPJ000

Rohm

SH-1, SH-2, SH-3

3

1x2

Shunt, 100mil, Gold plated, Black

Shunt

SNT-100-BK-G

Samtec

TP1, TP2, TP3, TP4, TP5, TP6, TP7, TP8, TP9

9

Test Point, Miniature, SMT

Test Point, Miniature, SMT

5019

Keystone

C4, C5, C6

0

1000pF

CAP, CERM, 1000 pF, 2000 V, +/- 10%, X7R, AEC-Q200 Grade 1, 1206

1206

C1206C102KGRACAUTO

Kemet

D1

0

DIODE ZENER 5.1V 500MW SOD123

Diodes