SLVUCR4 December   2023 TPS281C100

 

  1.   1
  2.   Description
  3.   3
  4.   Features
  5.   5
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 BoosterPack Plug-in Module Operation
    2. 2.2 Connection Descriptions
    3. 2.3 Best Practices
  9. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials
  10. 4Additional Information
    1.     Trademarks

Device Information

The TPS281C100 is a single channel smart high-side switch designed to meet the requirements of industrial control systems. The low RON(100 mΩ) minimizes device power dissipation, driving a wide range of output load current up to 4.5-A DC and the 60-V DC operation range improves system robustness.

The TPS281C100 device integrates protection features such as thermal shut down, output clamp, and current limit. These features improve system robustness during fault events such as short circuit. TPS281C100 implements an adjustable current limiting circuit that improves the reliability of the system by reducing inrush current when driving large capacitive loads and minimizing overload current. To drive high inrush current loads such as lamps or fast charging capacitive loads, TPS281C100 implements an inrush current time period with a higher level of allowed current.

The device also provides an accurate load current sense that allows for improved load diagnostics such as overload and open-load detection enabling better predictive maintenance.

Table 1-3 Device Information
Part Number Package Body Size (nom)
TPS281C100A QFN (12) 4 mm × 4 mm