SLVUCR4 December 2023 TPS281C100
The TPS281C100EVM is compatible with both the TPS281C100A and TPS281C100B device versions. Table 2-2 shows the comparison across different device versions. Please note the TPS281C100EVM supports both versions, but has TPS281C100A populated. To evaluate the TPS281C100B, the TPS281C100A (U2) device has to be removed and the TPS281C100B device soldered down. Please refer to the device data sheet for more detailed specifications.
DEVICE VERSION | PART NUMBER | CURRENT LIMIT RANGE | INTEGRATED CLAMP FOR INDUCTIVE LOADS | INRUSH CURRENT PERIOD |
---|---|---|---|---|
A | TPS281C100A | 1 A to 5 A (fixed 0.5A with ILIM short to GND) | Yes | Yes |
B | TPS281C100B | 1 A to 5 A (fixed 0.5A with ILIM short to GND) | Yes | No |