SLVUCR4 December 2023 TPS281C100
The TPS281C100EVM is a hardware evaluation module (EVM) used to enable hardware engineers to evaluate the full performance and functionality of the TPS281C100 industrial high side switch. The TPS281C100EVM contains everything needed to test and assess the TPS281C100 before designing into part of a greater application's power system. The evaluation module is designed to either be used as a standalone board with an attached voltage supply and output load or in conjunction with an underlying Texas Instruments microcontroller by using the standardized BoosterPack⢠plug-in module headers. A wide range of application features such as digital output module, safe torque off (STO), and holding brake are enabled and visible through use of this evaluation module. This EVM is populated with the QFN version of TPS281C100.