SLVUCR9B August   2023  – January 2024 TPS2HCS10-Q1

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Assembly Instructions
    2. 2.2 Revision Differences
    3. 2.3 Jumper Information
    4. 2.4 Interfaces
    5. 2.5 Test Points
    6. 2.6 Transient Testing
  9. 3Software
    1. 3.1 Software Usage
      1. 3.1.1  Command Center View
      2. 3.1.2  I2T Tuner
      3. 3.1.3  Device Settings
      4. 3.1.4  Channel Settings
      5. 3.1.5  Console View
      6. 3.1.6  Log View
      7. 3.1.7  Importing/Exporting
      8. 3.1.8  Firmware Updates
      9. 3.1.9  Persist Settings
      10. 3.1.10 Language Settings
    2. 3.2 Software Development
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Revision History

Persist Settings

By default, the Smart Fuse Configurator is set to automatically persist when a change is made on the GUI interface. Likewise, when a fault occurs in the system or a tab page is changed, the GUI automatically pings the high-side switch for the latest configuration data and update accordingly. This behavior can be changed to a manual mode by checking or unchecking the Settings->Auto-Persist/Auto-Refresh settings. Note that "persist" refers to a write operation to the high-side switch's register configuration and "refresh" refers to a reach from the high-side switch's register map.

GUID-20230727-SS0I-X3BL-0LJM-SBTTFT7PLTRD-low.png Figure 3-18 Persist Settings

Once unchecked, the device goes into manual persist and refresh mode. This enables the corresponding button in the Settings menu. Once clicked, these buttons initiate a manual refresh of the GUI (pinging the high-side switch for the latest data) or a manual persist of the settings. Note in manual refresh mode, the fault diagnostics are automatically set to manual refresh mode in the device settings tab.