SPRADG4A January 2024 – April 2024
This change is required only if LD16 of AM263x controlCARD (TMDSCNCD263) keep on blinking due to insufficient current input. In such case, R340 resistor of the Power MUX circuit of TMDSCNCD263 as shown in ControlCARD Fix for power conflict has to be removed and controlCARD must be powered up by a 5V, 3A power adapter.