SPRS902K October 2014 – February 2024 TMS320F28075 , TMS320F28075-Q1 , TMS320F28076
PRODUCTION DATA
The C28x memory map is described in Table 7-1. Memories accessible by the CLA or DMA (direct memory access) are noted as well.
MEMORY | SIZE | START ADDRESS | END ADDRESS | CLA ACCESS | DMA ACCESS |
---|---|---|---|---|---|
M0 RAM | 1K × 16 | 0x0000 0000 | 0x0000 03FF | ||
M1 RAM | 1K × 16 | 0x0000 0400 | 0x0000 07FF | ||
PieVectTable | 512 × 16 | 0x0000 0D00 | 0x0000 0EFF | ||
CLA to CPU MSGRAM | 128 × 16 | 0x0000 1480 | 0x0000 14FF | Yes | |
CPU to CLA MSGRAM | 128 × 16 | 0x0000 1500 | 0x0000 157F | Yes | |
LS0 RAM | 2K × 16 | 0x0000 8000 | 0x0000 87FF | Yes | |
LS1 RAM | 2K × 16 | 0x0000 8800 | 0x0000 8FFF | Yes | |
LS2 RAM | 2K × 16 | 0x0000 9000 | 0x0000 97FF | Yes | |
LS3 RAM | 2K × 16 | 0x0000 9800 | 0x0000 9FFF | Yes | |
LS4 RAM | 2K × 16 | 0x0000 A000 | 0x0000 A7FF | Yes | |
LS5 RAM | 2K × 16 | 0x0000 A800 | 0x0000 AFFF | Yes | |
D0 RAM | 2K × 16 | 0x0000 B000 | 0x0000 B7FF | ||
D1 RAM | 2K × 16 | 0x0000 B800 | 0x0000 BFFF | ||
GS0 RAM | 4K × 16 | 0x0000 C000 | 0x0000 CFFF | Yes | |
GS1 RAM | 4K × 16 | 0x0000 D000 | 0x0000 DFFF | Yes | |
GS2 RAM | 4K × 16 | 0x0000 E000 | 0x0000 EFFF | Yes | |
GS3 RAM | 4K × 16 | 0x0000 F000 | 0x0000 FFFF | Yes | |
GS4 RAM | 4K × 16 | 0x0001 0000 | 0x0001 0FFF | Yes | |
GS5 RAM | 4K × 16 | 0x0001 1000 | 0x0001 1FFF | Yes | |
GS6 RAM | 4K × 16 | 0x0001 2000 | 0x0001 2FFF | Yes | |
GS7 RAM | 4K × 16 | 0x0001 3000 | 0x0001 3FFF | Yes | |
CAN A Message RAM | 2K × 16 | 0x0004 9000 | 0x0004 97FF | ||
CAN B Message RAM | 2K × 16 | 0x0004 B000 | 0x0004 B7FF | ||
Flash Bank 0 | 256K × 16 | 0x0008 0000 | 0x000B FFFF | ||
Secure ROM | 32K × 16 | 0x003F 0000 | 0x003F 7FFF | ||
Boot ROM | 32K × 16 | 0x003F 8000 | 0x003F FFBF | ||
Vectors | 64 × 16 | 0x003F FFC0 | 0x003F FFFF |