SPRS902K October 2014 – February 2024 TMS320F28075 , TMS320F28075-Q1 , TMS320F28076
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
CMPSS DAC output range | Internal reference | 0 | VDDA(1) | V | |
External reference | 0 | VDAC | |||
Static offset error(2) | –25 | 25 | mV | ||
Static gain error(2) | –2 | 2 | % of FSR | ||
Static DNL | Endpoint corrected | >–1 | 4 | LSB | |
Static INL | Endpoint corrected | –16 | 16 | LSB | |
Settling time | Settling to 1 LSB after full-scale output change | 1 | µs | ||
Resolution | 12 | bits | |||
CMPSS DAC output disturbance(3) | Error induced by comparator trip or CMPSS DAC code change within the same CMPSS module | –100 | 100 | LSB | |
CMPSS DAC disturbance time(3) | 200 | ns | |||
VDAC reference voltage | When VDAC is reference | 2.4 | 2.5 or 3.0 | VDDA | V |
VDAC load(4) | When VDAC is reference | 6 | kΩ |