SPRS902K October 2014 – February 2024 TMS320F28075 , TMS320F28075-Q1 , TMS320F28076
PRODUCTION DATA
Some ADC configurations are individually controlled by the SOCs, while others are controlled by each ADC module. Table 6-9 summarizes the basic ADC options and their level of configurability.
OPTIONS | CONFIGURABILITY |
---|---|
Clock | By the module(1) |
Resolution | Not configurable (12-bit resolution only) |
Signal mode | Not configurable (single-ended signal mode only) |
Reference voltage source | Not configurable (external reference only) |
Trigger source | By the SOC(1) |
Converted channel | By the SOC |
Acquisition window duration | By the SOC(1) |
EOC location | By the module |
Burst mode | By the module(1) |