SPRUI03F June 2015 – August 2025
| Step 1: | Define the ranges of target memory with a ROMS directive. See Section 10.4. |
| Step 2: | Invoke the hex conversion utility with the --image option. You can optionally use the --zero option to reset the address origin to 0 for each output file. If you do not specify a fill value with the ROMS directive and you want a value other than the default of 0, use the --fill option. |