SPRUIG6L January 2018 – March 2025
In general, system requirements for C7000 Host Emulation match the system requirements needed to install the C7000 Code Generation Tools (CGT).
The pre-compiled libraries that are shipped with the C7000 Host Emulation package require the following compiler installations. It is recommended that you use a compiler version that matches the version that was used to build and test C7000 Host Emulation.
Boost C++ libraries and headers are not required in order to use host emulation.