SPRUJ60 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
For the color legend, see Figure 2-1 and Figure 2-2.
Pin No | Pin Name | Transition Type | Action | ||
---|---|---|---|---|---|
80 | 64 | F280013x/15 | F28P55x | F280013x/15 to F28P55x | |
Minor Incompatibility - Signals in Common(1) | |||||
4 | 2 | A16, C16, GPIO28 | A16, B16, C16, GPIO28 | Common Analog Channel | Use A16, C16, GPIO28 |
10 | 6 | A6, GPIO228 | A6, D14, E14, GPIO228 | Use A6 or GPIO228 | |
11 | 7 | C6, GPIO226 | B2, C6, E12, GPIO226 | Use C6 or GPIO226 | |
12 | 8 | A3, C5, GPIO224 | A3, B3, C5 GPIO242, PGA2_INP | Use A3, C5 or GPIO224 | |
13 | 9 | A2, C9, GPIO224 | A2, B6, C9, GPIO224, PGA1_INP | Use A2, C9, GPIO224 | |
14 | 10 | A15, C7 | A15, B9, C7, PGA1_INM | Use A15 or C7 | |
15 | 11 | A14, C4 | A14, B14, C4, PGA1_OUT | Use A14 or C4 | |
16 | 12 | A11, C0 | A11, B10, C0, PGA2_OUT | Use A11 or C0 | |
17 | 13 | A5, C2 | A5, B12, C2, PGA2_INM | Use A5 or C2 | |
18 | 14 | A1 | A1, B7, D11, DACB_OUT | Use A1 | |
19 | 15 | A0, C15, CMP1_DACL | A0, B15, C15, DACA_OUT | Use A0, C15, or DACA_OUT | |
20 | 16 | VREFHI | D20, E20, VREFHI | Use VREFHI | |
21 | 17 | VREFLO | A13, B13, C13, D13, E13, VREFLO | Use VREFLO | |
22 | 18 | A12, C1 | A12, C1, E11, PGA3_INP | Use A12 or C1 | |
23 | 19 | A7, C3 | A7, B30, C3, D12, E30, PGA3_INM | Use A7 or C3 | |
24 | 20 | A8, C11 | A8, B0, C11, PGA3_OUT | Use A8 or C11 | |
27 | 23 | A4, C14 | A4, B8, C14 | Use A4 or C14 | |
28 | 24 | A9, C8, GPIO227 | A9, B4, C8, GPIO227 | Use A9, C8, or GPIO227 | |
29 | 25 | A10, C10, GPIO230 | A10, B1, C10, GPIO230 | Use A10, C10, or GPIO230 | |
33 | 27 | A17, C17, GPIO20 | A17, B17, C17, GPIO20 | Use A17, C17, or GPIO20 | |
34 | 28 | A18, C18, GPIO21 | A18, B18, C18, GPIO21 | Use A18, C18, GPIO21 | |
35 | 29 | A19, C19, GPIO13 | A19, B19, C19, GPIO13 | Use A19, C19, GPIO13 | |
36 | 30 | A20, C20, GPIO12 | A20, B20, C20, GPIO12 | Use A20, C20, GPIO12 | |
37 | 31 | GPIO11 | A24, D0, E0, GPIO11 | GPIO to Analog with GPIO | Use GPIO11 |
38 | 32 | GPIO33 | B24, D1, E1, GPIO33 | Use GPIO33 | |
39 | 33 | GPIO16 | C24, D2, E2, GPIO16 | Use GPIO16 | |
40 | 34 | GPIO17 | A25, D3, E3, GPIO17 | Use GPIO17 | |
41 | 35 | GPIO24 | B25, D4, E4, GPIO24 | Use GPIO24 | |
65 | 54 | GPIO23 | GPIO23, USB0DM | Use GPIO23 | |
66 | 55 | GPIO41 | GPIO41, USB0DP | Use GPIO41 | |
31 | - | GPIO48 | GPIO62 | GPIO number change | GPIOMux allows same functions on F28P55x, please see Table 3-12 |
32 | - | GPIO49 | GPIO63 | ||
(280013x Only) Major Incompatibility - Different Signals and Types | |||||
- | 46 | GPIO39 | VREGENZ | GPIO removal | External VREG not supported on F280013x device. Tie off with 0-Ohm resistor VSSA or VDDA on F28P55x based on internal VREG use. Replace with 2.2k PU/PD on the F280013x. |