SPRUJ60 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
The USB controller operates as a full-speed function controller during point-to-point communications with the USB host. The controller complies with the USB 2.0 standard, which includes SUSPEND and RESUME signaling. The USB controller has thirty-two endpoints, one-half of them being for IN transactions and one-half of them being for OUT transactions. One IN and one OUT endpoint are fixed-function endpoints used for control transfers; the others are defined by firmware. A dynamically sizable FIFO supports queuing multiple packets. Software-controlled connect and disconnect allow flexibility during USB device startup.