SPRUJ60 April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
An overlaid block diagram of F280013x/15x and F28P55x is shown in Figure 1-1 while feature comparison of the superset part numbers for the F280013x/15x and F28P55x devices is shown in Table 1-1 .
Feature | F280013x | F280015x | F28P55x | |
---|---|---|---|---|
CPU Frequency (MHz) | 120 | 120 | 150 | |
Memory | ||||
Flash | 256KB | 256KB | 1088KB | |
RAM | Local Shared | 32KB | 32KB | 64KB |
Global Shared | - | - | 64KB | |
System | ||||
Control Law Accelerator (CLA) | - | - | 1 | |
Configurable Logic Block (CLB) | - | - | 2 Tiles | |
Motor Control Libraries in ROM | Yes | Yes | No | |
ERAD | - | - | 1 - Type 1 | |
AES | - | - | 1 - Type 0 | |
LFU | - | - | Yes | |
DMA | - | - | Yes | |
Neural-Network Processing Unit (NNPU) | - | - | 1 - Type 0 | |
Analog Peripherals | ||||
ADC 12-bit | Number of ADCs | 2 - Type 5 | 2 - Type 5 | 5- Type 6 |
MSPS | 4 | 4 | 4 | |
Conversion Time (ns) | 250 | 250 | 186.67 | |
CMPSS | 1 - Type 3 |
1 - Type 5 |
4 - Type 6 |
|
CMPSS_LITE | 3 - Type 0 | 3 - Type 0 | - | |
Buffered DAC | - | - | 1 - Type 2 | |
Programmable Gain Amplifier (PGA) | - | - | 3 - Type 2 | |
Output DAC from CMPSS DACL | 1 | 1 | 1 | |
Control Peripherals | ||||
eCAP/HRCAP Modules | 2 - Type 2 | 3 - Type 2 | 2 - Type 2 | |
ePWM/HRPWM channels - Type 4 | 14 (2 with HRPWM) | 14 (4 with HRPWM) | 24 (16 with HRPWM) | |
eQEP - Type 2 | 1 | 2 | 3 | |
Communications Peripherals | ||||
CAN (DCAN) - Type 0 | 1 | 1 | - | |
CANFD (MCAN) - Type 1 | 1 | 1 | 2 | |
I2C | 2 - Type 1 | 2 - Type 1 | 2 - Type 2 | |
LIN - Type 1 | - | 1 | 1 | |
PMBUS | - | 1 - Type 1 | 1 - Type 2 | |
SCI - Type 0 | 3 | 3 | 3 | |
FSI | - | - | 1 - Type 2 | |
USB | - | - | 1- Type 0 |
IO Type | F280015x | F28P55x |
---|---|---|
Digital | ||
AIO (analog with digital inputs) | 10 | 12 |
AGPIO (analog with digital inputs and outputs) | 11 | 16 |
Additional GPIO | 4 (2 from cJTAG and 2 from X1/X2) | 4 (2 from cJTAG and 2 from X1/X2) |
Standard GPIO | 37 | 32 |
Total GPIO | 52 | 52 |
Total GPIO + AIO | 62 | 64 |
Analog | ||
ADC Channels (single-ended) | 21 | 28 |
IO Type | F280013x | F280013xV/15x | F28P55x |
---|---|---|---|
Digital | |||
AIO (analog with digital inputs) | 10 | 10 | 12 |
AGPIO (analog with digital inputs and outputs) | 11 | 11 | 16 |
Additional GPIO | 4 (2 from cJTAG and 2 from X1/X2) | 4 (2 from cJTAG and 2 from X1/X2) | 4 (2 from cJTAG and 2 from X1/X2) |
Standard GPIO | 23 | 22 | 17 |
Total GPIO | 38 | 37 | 37 |
Total GPIO + AIO | 48 | 47 | 49 |
Analog | |||
ADC Channels (single-ended) | 21 | 21 | 28 |