SWRA814 May 2024 CC1311P3 , CC1311R3 , CC1312R , CC1312R7 , CC1314R10 , CC1352P , CC1352P7 , CC1352R , CC1354P10 , CC1354R10
A summary table outlining the different devices is given in Table 2-14.
Device | RF Path | Flash (kB) | RAM + Cache (kB) | GPIO | Package Size | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Sub-1GHz | 2.4GHz | +20dBm PA | RSM (4mm × 4mm) | RHB (5mm × 5mm) | RKP (5mm × 5mm) | RGZ (7mm × 7mm) | RSK (8mm × 8mm) | ||||
CC1310 | √ | 32-128 | 16-20 + 8 | 10-30 | √ | √ | √ | ||||
CC1311R3 | √ | 352 | 32 + 8 | 22-30 | √ | √ | |||||
CC1311P3 | √ | √ | 352 | 32 + 8 | 26 | √ | |||||
CC1312R | √ | 352 | 80 + 8 | 30 | √ | ||||||
CC1312R7 | √ | 704 | 144 + 8 | 30 | √ | ||||||
CC1314R10 | √ | 1024 | 256 + 8 | 30-46 | √ | √ | |||||
CC1350 | √ | √ | 128 | 20 + 8 | 10-30 | √ | √ | √ | |||
CC1352R | √ | √ | 352 | 80 + 8 | 28 | √ | |||||
CC1354R10 | √ | √ | 1024 | 256 + 8 | 28-42 | √ | √ | ||||
CC1352P | √ | √ | √ | 352 | 80 + 8 | 26 | √ | ||||
CC1352P7 | √ | √ | √ | 704 | 144 + 8 | 26 | √ | ||||
CC1354P10 | √ | √ | √ | 1024 | 256 + 8 | 26-42 | √ | √ |
Device comparisons detailing the supported radio PHYs are given in the device data sheets and are not within the scope of this document.