SWRA814 May 2024 CC1311P3 , CC1311R3 , CC1312R , CC1312R7 , CC1314R10 , CC1352P , CC1352P7 , CC1352R , CC1354P10 , CC1354R10
The number of available GPIOs depends on the package size and if the device is Sub-1GHz or Multi-band. A summary of the available GPIO count is given in Table 2-10, with individual colors indicating the same GPIO count.
Device | GPIO Count | ||||
---|---|---|---|---|---|
RSM (4mm × 4mm) | RHB (5mm × 5mm) | RKP (5mm × 5mm) | RGZ (7mm × 7mm) | RSK (8mm × 8mm) | |
CC1310 | 10 | 15 | 30 | ||
CC1311R3 | 22 | 30 | |||
CC1311P3 | 26 | ||||
CC1312R | 30 | ||||
CC1312R7 | 30 | ||||
CC1314R10 | 30 | 46 | |||
CC1350 | 10 | 15 | 30 | ||
CC1352R | 28 | ||||
CC1354R10 | 28 | 42 | |||
CC1352P | 26 | ||||
CC1352P7 | 26 | ||||
CC1354P10 | 26 | 42 |