SWRA814 May 2024 CC1311P3 , CC1311R3 , CC1312R , CC1312R7 , CC1314R10 , CC1352P , CC1352P7 , CC1352R , CC1354P10 , CC1354R10
The CC131x and CC135x family of wireless MCUs have a variety of package sizes available. The number of available GPIOs is dependent on the package size.
Table 2-8 provides a summary of the different package sizes available for the different devices.
Device(1) (2) | Package Size (pin count) | ||||
---|---|---|---|---|---|
RSM 4mm × 4mm VQFN (32) | RHB 5mm × 5mm VQFN (32) | RKP 5mm × 5mm VQFN (40) | RGZ 7mm × 7mm VQFN (48) | RSK 8mm × 8mm VQFN (64) | |
CC1310 | √ | √ | √ | ||
CC1311R3 | √ | √ | |||
CC1311P3 | √ | ||||
CC1312R | √ | ||||
CC1312R7 | √ | ||||
CC1314R10 | √ | √ | |||
CC1350 | √ | √ | √ | ||
CC1352R | √ | ||||
CC1354R10 | √ | √ | |||
CC1352P | √ | ||||
CC1352P7 | √ | ||||
CC1354P10 | √ | √ |