SWRS183B June 2016 – July 2018 CC1350
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Receiver sensitivity | Differential mode. Measured at the CC1350_7XD-Dual Band SMA connector,
37-byte payload BER = 10–3 |
–87 | dBm | ||
Receiver sensitivity | Differential mode. Measured at the CC1350_7XD-Dual Band SMA connector,
255-byte payload BER = 10–3 |
–86 | dBm | ||
Receiver saturation | Differential mode. Measured at the CC1350_7XD-Dual Band SMA connector, BER = 10–3 | 0 | dBm | ||
Frequency error tolerance | Difference between the incoming carrier frequency and the internally generated carrier frequency. Input signal 10 dB above sensitivity limit | –350 | 350 | kHz | |
Data rate error tolerance | Difference between incoming data rate and the internally generated data rate. Input signal 10 dB above sensitivity limit | –750 | 750 | ppm | |
Co-channel rejection(2) | Wanted signal at –67 dBm, modulated interferer in channel, BER = 10–3 | –6 | dB | ||
Selectivity, ±1 MHz(2) | Wanted signal at –67 dBm, modulated interferer at ±1 MHz, BER = 10–3 | 7 / 4(1) | dB | ||
Selectivity, +2 MHz(2) | Wanted signal at –67 dBm, modulated interferer at +2 MHz, BER = 10–3 | 38 | dB | ||
Selectivity, ±3 MHz(2) | Wanted signal at –67 dBm, modulated interferer at ±3 MHz, BER = 10–3.
Note that –3 MHz is –1 MHz from the image frequency. |
36 / 41(1) | dB | ||
Selectivity, ±4 MHz(2) | Wanted signal at –67 dBm, modulated interferer at ±4 MHz, BER = 10–3 | 39 / 38(1) | dB | ||
Selectivity, ±5 MHz(2) | Wanted signal at –67 dBm, modulated interferer at ±5 MHz, BER = 10–3 | 35 / 39(1) | dB | ||
Selectivity, ±6 MHz(2) | Wanted signal at –67 dBm, modulated interferer at ≥ ±6 MHz, BER = 10–3 | 42 / 37(1) | dB | ||
Selectivity, ±15 MHz or more(2) | Wanted signal at –67 dBm, modulated interferer at ≥ ±15 MHz or more, BER = 10–3 | 55 | dB | ||
Selectivity, Image frequency (image compensation enabled, the image compensation is calibrated in production)(2) | Wanted signal at –67 dBm, modulated interferer at image frequency, BER = 10–3 | 37 | dB | ||
Selectivity, Image frequency
±1 MHz(2) |
Wanted signal at –67 dBm, modulated interferer at ±1 MHz from image (–3 MHz and –1 MHz from wanted) frequency, BER = 10–3 | 4 / 41(1) | dB | ||
Out-of-band blocking(3) | 30 MHz to 2000 MHz | –25 | dBm | ||
Out-of-band blocking | 2003 MHz to 2399 MHz | >–20 | dBm | ||
Out-of-band blocking | 2484 MHz to 2997 MHz | >–20 | dBm | ||
Out-of-band blocking | 3000 MHz to 12.75 GHz | >–30 | dBm | ||
Intermodulation | Wanted signal at 2402 MHz, –64 dBm. Two interferers at 2405 and 2408 MHz, respectively, at the given power level | –30 | dBm | ||
Spurious emissions,
30 to 1000 MHz |
Conducted measurement in a 50-Ω single-ended load. Suitable for systems targeting compliance with EN 300 328, EN 300 440 class 2, FCC CFR47, Part 15 and ARIB STD-T-66 | –72 | dBm | ||
Spurious emissions,
1 to 12.75 GHz |
Conducted measurement in a 50-Ω single-ended load. Suitable for systems targeting compliance with EN 300 328, EN 300 440 class 2, FCC CFR47, Part 15 and ARIB STD-T-66 | –65 | dBm | ||
RSSI dynamic range | 70 | dB | |||
RSSI accuracy | ±4 | dB |