SWRS183B June 2016 – July 2018 CC1350
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Current source programmable output range | 0.25 to 20 | µA | |||
Resolution | 0.25 | µA | |||
Current consumption(1) | Including current source at maximum programmable output | 23 | µA |