SWRS183B June 2016 – July 2018 CC1350
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Input voltage range | 0 | VDDS | V | ||
Clock frequency | 32.8 | kHz | |||
Internal reference voltage, VDDS / 2 | 1.49 to 1.51 | V | |||
Internal reference voltage, VDDS / 3 | 1.01 to 1.03 | V | |||
Internal reference voltage, VDDS / 4 | 0.78 to 0.79 | V | |||
Internal reference voltage, DCOUPL / 1 | 1.25 to 1.28 | V | |||
Internal reference voltage, DCOUPL / 2 | 0.63 to 0.65 | V | |||
Internal reference voltage, DCOUPL / 3 | 0.42 to 0.44 | V | |||
Internal reference voltage, DCOUPL / 4 | 0.33 to 0.34 | V | |||
Offset | <2 | mV | |||
Hysteresis | <5 | mV | |||
Decision time | Step from –50 mV to 50 mV | 1 | clock-cycle | ||
Current consumption when enabled | 362 | nA |