TIDT320A january   2023  – july 2023

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Functional Block Diagram
    3. 1.3 Pin Functions
  6. 2Waveforms
    1. 2.1 Switching Frequency and Operating Modes
    2. 2.2 Output Voltage Ripple
    3. 2.3 Load Transients
    4. 2.4 Start-Up Sequence
  7. 3Testing and Results
    1. 3.1 Efficiency Graphs
    2. 3.2 Efficiency Data
    3. 3.3 No Load and OFF State Power Consumption
    4. 3.4 Thermal Images
    5. 3.5 Bode Plots
    6. 3.6 Load Regulation

Start-Up Sequence

Start-up behavior is shown in the following figures. No load was applied on all outputs, and the input voltage was set to 390 VDC. A system capacitance of 1000-μF was connected to 12VSB, and 100-μF was connected to P18V, respectively. Channel 1 shows the P18V output voltage. Channel 2 shows the 12VSB output voltage. Channel 3 shows the S12V output voltage. Channel 4 shows either the input voltage in Figure 3-27 and the DIS pin voltage in Figure 2-18.

GUID-20230104-SS0I-7MFJ-WJLF-KRVNQFR9FTDP-low.pngFigure 2-17 Start-Up (DIS Pin Floating When Input Voltage is Applied)
GUID-20230104-SS0I-RNJF-CDPH-NTLQLC2MLQMN-low.pngFigure 2-18 Start-Up (Input Voltage Present When DIS Pin Toggled From 0 V to High-Z)