TIDT320A january   2023  – july 2023

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Functional Block Diagram
    3. 1.3 Pin Functions
  6. 2Waveforms
    1. 2.1 Switching Frequency and Operating Modes
    2. 2.2 Output Voltage Ripple
    3. 2.3 Load Transients
    4. 2.4 Start-Up Sequence
  7. 3Testing and Results
    1. 3.1 Efficiency Graphs
    2. 3.2 Efficiency Data
    3. 3.3 No Load and OFF State Power Consumption
    4. 3.4 Thermal Images
    5. 3.5 Bode Plots
    6. 3.6 Load Regulation

Output Voltage Ripple

The output ripple voltage has a high frequency component due to the switching frequency and a lower frequency component due to the burst frequency in all operating modes except AAM. The following figures show the output ripple in the different modes of operation. A system capacitance of 1000-μF was connected to 12VSB, and 100-μF was connected to P18V, respectively. For all figures, the input was 390 VDC and no load was applied to P18V and S12V.

GUID-20230104-SS0I-N0H1-MSVT-R3V4ZJWWCV53-low.pngFigure 2-8 Output Voltage Ripple in AAM (3.7 A on 12VSB)
GUID-20230104-SS0I-42LH-KZXZ-MGH3QF8ZJDNR-low.pngFigure 2-9 Output Voltage Ripple in ABM (2.0 A on 12VSB)
GUID-20230104-SS0I-4JGS-CC10-GWZJ9FJ23QFX-low.pngFigure 2-10 Output Voltage Ripple in LPM (250 mA on 12VSB)
GUID-20230104-SS0I-PLKM-SV8R-DTPVLB7RSHVD-low.pngFigure 2-11 Output Voltage Ripple in SBP1 (100 mA on 12VSB)
GUID-20230104-SS0I-3NK6-QHSP-HC4K8FV3R4XP-low.pngFigure 2-12 Output Voltage Ripple in SBP2 (20 mA on 12VSB)