TIDT320A january   2023  – july 2023

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Functional Block Diagram
    3. 1.3 Pin Functions
  6. 2Waveforms
    1. 2.1 Switching Frequency and Operating Modes
    2. 2.2 Output Voltage Ripple
    3. 2.3 Load Transients
    4. 2.4 Start-Up Sequence
  7. 3Testing and Results
    1. 3.1 Efficiency Graphs
    2. 3.2 Efficiency Data
    3. 3.3 No Load and OFF State Power Consumption
    4. 3.4 Thermal Images
    5. 3.5 Bode Plots
    6. 3.6 Load Regulation

Load Transients

Load transient response is shown in the following figures. The load step was applied to the 12VSB output. The input voltage was 390 VDC, and both P18V and S12V were unloaded. A system capacitance of 1000-μF was connected to 12VSB, and 100-μF was connected to P18V, respectively. Channel 2 shows the 12VSB output voltage, AC coupled. Channel 4 shows the 12VSB load current.

GUID-20230104-SS0I-PCXH-CVK5-1G4LKQZHM3PN-low.pngFigure 2-13 Load Transient (500 mA to 1.5 A)
GUID-20230104-SS0I-MDMG-6HDQ-D6XZ7WBLVHFJ-low.pngFigure 2-14 Load Transient (1.5 A to 2.5 A)
GUID-20230104-SS0I-KX3T-WGQ0-99HPVPFDPMST-low.pngFigure 2-15 Load Transient (2.5 A to 3.5 A)
GUID-20230104-SS0I-XLM1-VLMV-FSM9RC4BPWW0-low.pngFigure 2-16 Load Transient (500 mA to 3.7 A)