TIDUED6B august 2018 – april 2023
The results of the power measurements are given in Table 3-2. The current was measured at the input of the MMWAVEICBOOST board. The current consumption includes all devices on the IWR6843 and CC1352 boards.
SENSOR STATE | DESCRIPTION | MEASUREMENT |
---|---|---|
Reset | All boards in reset | 5 V x 287 mA = 1.44 W |
Idle | mmWave radar inactive, no wireless packets | 5 V x 500 mA = 2.50 W |
Active | mmWave radar actively tracking and wireless communication | 5 V x 670 mA = 3.35 W |