TIDUF03 December   2022

 

  1.   Description
  2.   Resources
  3.   Features
  4.   Applications
  5.   5
  6. 1System Description
    1. 1.1 Key System Specifications
  7. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 System Design Theory
      1. 2.2.1 Detection Principals
      2. 2.2.2 Saturation
      3. 2.2.3 General Mode of Operation
    3. 2.3 Highlighted Products
      1. 2.3.1 DRV8220
      2. 2.3.2 OPAx202
      3. 2.3.3 TLVx172
      4. 2.3.4 TLV7011
      5. 2.3.5 INA293
      6. 2.3.6 SN74LVC1G74
      7. 2.3.7 TLV767
  8. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware
      1. 3.1.1  Board Overview
      2. 3.1.2  Filter Stage
      3. 3.1.3  Differential to Single-Ended Converter
      4. 3.1.4  Low-Pass Filter
      5. 3.1.5  Full-Wave Rectifier
      6. 3.1.6  DC Offset Circuit
      7. 3.1.7  Auto-Oscillation Circuit
        1.       31
      8. 3.1.8  DRV8220 H-Bridge
      9. 3.1.9  Saturation Detection Circuit
      10. 3.1.10 H-Bridge Controlled by DFF
      11. 3.1.11 MCU Selection
      12. 3.1.12 Move Away From Timer Capture
      13. 3.1.13 Differentiating DC and AC From the Same Signal
      14. 3.1.14 Fluxgate Sensor
    2. 3.2 Software Requirements
      1. 3.2.1 Software Description for Fault Detection
    3. 3.3 Test Setup
      1. 3.3.1 Ground-Fault Simulation
    4. 3.4 Test Results
      1. 3.4.1 Linearity Over Temperature
    5. 3.5 Fault Response Results
  9. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
    2. 4.2 Documentation Support
    3. 4.3 Support Resources
    4. 4.4 Trademarks
  10. 5About the Author

TLVx172

The TLV172 operational amplifier provides high overall performance, making these devices designed for many general-purpose applications. The excellent offset drift of only 1 μV/°C provides excellent stability over the entire temperature range. In addition, the device offers very good overall performance with high CMRR, PSRR, and AOL.