TIDUF03 December 2022
The OPA202 (OPAx202) family of devices is a series of low-power, super-beta, bipolar junction transistor (super-β BJT), input amplifiers featuring high-level drift performance and low input bias current. The low output impedance and heavy capacitive load drive abilities allow designers to interface to modern, fast-acquisition, precision analog-to-digital converters (ADCs) and buffer precision voltage references and drive power supply decoupling capacitors. The OPAx202 achieves a 1-MHz gain-bandwidth product and a 0.35-V/μs slew rate, and consumes only 580 µA (typical) of quiescent current, making the devices a great choice for low-power applications. These devices operate on a single 4.5-V to 36-V supply, or dual ±2.25-V to ±18-V supplies.